text.skipToContent text.skipToNavigation

Heater, Single Phase, Pump House

By HOT BOX 

Catalog ID: C002007

By HOT BOX
Catalog ID:  C002007
500W, 120V, single phase pump house heater (No Fan)
  • Better Freeze Protection - Heater is thermostatically controlled to maintain an interior temperature of 40 degrees F to protect equipment from external temperatures as low as -30 degrees F in accordance with ASSE 1060 1.2.2.1.
  • Better Performance and Safety - Wall-mounted design elevates heater above discharge point.
  • Fast and Easy Installation - 6' power cord and plug.
  • Quiet Operation - Factor lubricated 100 cfm fan.
Add to List

More Options

Product Details

General

Description - Heater 120V, single phase pump house heater (No Fan)
Material Steel

Dimensions

Weight 1 lb

Electrical Ratings

Wattage - Heater 500 W

Resources and Downloads