text.skipToContent text.skipToNavigation

Heated, Insulated Enclosure, Sectional, Hot Box, Aluminum

by HOT BOX 

Catalog ID: HA055085057

HB3E-DS Dual Aluminum - Insulated- 55W X 85L X 57.5H (Heated).

Product Details

General

ASSE Classification Class I (Freeze Protection)
Description - Heater 120V single phase heater w/ thermostat & fan
Heated? Yes
Insulated? Yes
Material Aluminum 3003 Stucco embossed finish

Dimensions

Height 57.5 in
Length 85 in
Mounting Pad / Base Plate Dimensions 67 X 97
Weight 263 lb
Width 55 in

Electrical Ratings

Wattage - Heater (2) 1000 W

Certifications and Compliance

Industry Standard(s) ASSE 1060 Certified

Resources/Downloads