text.skipToContent text.skipToNavigation

Heated, Insulated Enclosure, Sectional, Hot Box, Aluminum

by HOT BOX 

Catalog ID: HA071125053

HB6N-DS Dual Aluminum - Insulated - 71W X 125L X 53H (Heated).

Product Details

General

ASSE Classification Class I (Freeze Protection)
Description - Heater 120V single phase heater w/ thermostat & fan
Heated? Yes
Insulated? Yes
Material Aluminum 3003 Stucco embossed finish

Dimensions

Height 53 in
Length 125 in
Mounting Pad / Base Plate Dimensions 83 X 137
Weight 397 lb
Width 71 in

Electrical Ratings

Wattage - Heater (2) 1500 W

Certifications and Compliance

Industry Standard(s) ASSE 1060 Certified

Resources/Downloads