text.skipToContent text.skipToNavigation

Unheated, Insulated Enclosure, Sectional, Hot Box, Aluminum

by HOT BOX 

Catalog ID: LA065072060

LB8000AET Dual Aluminum - Insulated - 65W X 72L X 60H (Unheated)

Product Details

General

ASSE Classification Class II (Freeze Retardant)
Heated? No
Insulated? Yes
Material Aluminum 3003 Stucco embossed finish

Dimensions

Height 60 in
Length 72 in
Mounting Pad / Base Plate Dimensions 77 X 84
Weight 244 lb
Width 65 in

Certifications and Compliance

Industry Standard(s) ASSE 1060 Certified

Resources/Downloads