text.skipToContent text.skipToNavigation

Unheated, Insulated Enclosure, Sectional, Hot Box, Aluminum

by HOT BOX 

Catalog ID: LA067102050

LB4N-DS Dual Aluminum - Insulated - 67W X 102L X 50.5H (Unheated)

Product Details

General

ASSE Classification Class II (Freeze Retardant)
Heated? No
Insulated? Yes
Material Aluminum 3003 Stucco embossed finish

Dimensions

Dimensions 102 in x 67 in x 50.5 in
Height 50.5 in
Length 102 in
Mounting Pad / Base Plate Dimensions 79 X 114
Weight 275 lb
Width 67 in

Certifications and Compliance

Industry Standard(s) ASSE 1060 Certified

Resources/Downloads