text.skipToContent text.skipToNavigation

Unheated, Insulated Enclosure, Sectional, Hot Box, Aluminum

by HOT BOX 

Catalog ID: LA087144085

LB10E-D Dual Aluminum - Insulated - 87W X 144L X 85H (Unheated)

Product Details

General

ASSE Classification Class II (Freeze Retardant)
Heated? No
Insulated? Yes
Material Aluminum 3003 Stucco embossed finish

Dimensions

Dimensions 144 in x 87 in x 85 in
Height 85 in
Length 144 in
Mounting Pad / Base Plate Dimensions 99 X 156
Weight 626 lb
Width 87 in

Certifications and Compliance

Industry Standard(s) ASSE 1060 Certified

Resources/Downloads