text.skipToContent text.skipToNavigation

Heated, Insulated Enclosure, Sectional, Hot Box, Aluminum

by HOT BOX 

Catalog ID: HA045106062

HB6FE-DT Single Aluminum - Insulated - 45W X 106L X 62H (Heated).

Product Details

General

ASSE Classification Class I (Freeze Protection)
Description - Heater 120V single phase heater w/ thermostat & fan
Heated? Yes
Insulated? Yes
Material Aluminum 3003 Stucco embossed finish

Dimensions

Dimensions 106 in x 45 in x 62 in
Height 62 in
Length 106 in
Mounting Pad / Base Plate Dimensions 57 X 118
Weight 320 lb
Width 45 in

Electrical Ratings

Wattage - Heater (1) 1000W & (1) 1500 W

Certifications and Compliance

Industry Standard(s) ASSE 1060 Certified

Resources/Downloads