text.skipToContent text.skipToNavigation

Heated, Insulated Enclosure, Sectional, Hot Box, Aluminum

by HOT BOX 

Catalog ID: HA053062046

HB6000AE Single Aluminum - Insulated - 53W X 62L X 46H (Heated).

Product Details

General

ASSE Classification Class I (Freeze Protection)
Description - Heater 120V single phase heater w/ thermostat & fan
Heated? Yes
Insulated? Yes
Material Aluminum 3003 Stucco embossed finish

Dimensions

Dimensions 62 in x 53 in x 46 in
Height 46 in
Length 62 in
Mounting Pad / Base Plate Dimensions 65 X 74
Weight 187 lb
Width 53 in

Electrical Ratings

Wattage - Heater (1) 1500 W

Certifications and Compliance

Industry Standard(s) ASSE 1060 Certified

Resources/Downloads