text.skipToContent text.skipToNavigation

Heated, Insulated Enclosure, Sectional, Hot Box, Aluminum

by HOT BOX 

Catalog ID: HA054112059

HB10FN-D Single Aluminum - Insulated - 54W X 112L X 59.5H (Heated).

Product Details

General

ASSE Classification Class I (Freeze Protection)
Description - Heater 120V single phase heater w/ thermostat & fan
Heated? Yes
Insulated? Yes
Material Aluminum 3003 Stucco embossed finish

Dimensions

Dimensions 112 in x 54 in x 59.5 in
Height 59.5 in
Length 112 in
Mounting Pad / Base Plate Dimensions 66 X 124
Weight 341 lb
Width 54 in

Electrical Ratings

Wattage - Heater (2) 1500 W

Certifications and Compliance

Industry Standard(s) ASSE 1060 Certified

Resources/Downloads