text.skipToContent text.skipToNavigation

Heated, Insulated Enclosure, EZ Box, Access Door, Fiberglass

By HOT BOX 

Catalog ID: HN026070045

By HOT BOX
Catalog ID:  HN026070045
NCHEZ3 EZ Box - Insulated - 26W X 70L X 45H (Heated) - Drop Over - Access Door.
Add to List

More Options

Product Details

General

ASSE Classification Class I (Freeze Protection)
Description - Heater 120V single phase self regulating heat trace tape (18ft long)
Heated? Yes
Insulated? Yes
Material Fiberglass

Dimensions

Dimensions 70 in x 27.19 in x 46.5 in
Height 46.5 in
Length 70 in
Mounting Pad / Base Plate Dimensions 44 X 86
Weight 185 lb
Width 27.19 in

Electrical Ratings

Wattage - Heater (2) 90 W

Certifications and Compliance

Industry Standard(s) ASSE 1060 Certified

Resources and Downloads

Installation/Instruction Manual (IOM)

Videos

Hubbell Power Systems In Depth: Hot Box Overview (VI07070E0418)