text.skipToContent text.skipToNavigation

Heated, Insulated Enclosure, EZ Box, Fiberglass

by HOT BOX 

Catalog ID: HE026070045

HEZ3 EZ Box - Insulated - 26W X 70L X 45H (Heated) - Drop Over.

Product Details

General

ASSE Classification Class I (Freeze Protection)
Description - Heater 120V single phase self regulating heat trace tape (18ft long)
Heated? Yes
Insulated? Yes
Material Fiberglass
UPC 662037208318

Dimensions

Dimensions 70 in x 27.19 in x 46.5 in
Height 46.5 in
Length 70 in
Mounting Pad / Base Plate Dimensions 44 X 86
Weight 185 lb
Width 27.19 in

Electrical Ratings

Wattage - Heater (2) 90 W

Certifications and Compliance

Industry Standard(s) ASSE 1060 Certified

Resources/Downloads