text.skipToContent text.skipToNavigation

Heated, Insulated Enclosure, EZ Box, Fiberglass

by HOT BOX 

Catalog ID: HE035045035

HEZ3000 EZ Box - Insulated - 35W X 45L X 35H (Heated) - Drop Over.

Product Details

General

ASSE Classification Class I (Freeze Protection)
Description - Heater 120V single phase heater w/ thermostat & fan
Heated? Yes
Insulated? Yes
Material Fiberglass

Dimensions

Dimensions 43.75 in x 35.25 in x 35.06 in
Height 35.06 in
Length 43.75 in
Mounting Pad / Base Plate Dimensions 55 X 61
Weight 134 lb
Width 35.25 in

Electrical Ratings

Wattage - Heater (1) 1000 W

Certifications and Compliance

Industry Standard(s) ASSE 1060 Certified

Resources/Downloads