text.skipToContent text.skipToNavigation

Heated, Insulated Enclosure, EZ Box, Fiberglass

by HOT BOX 

Catalog ID: HE052061050

HEZ5000 EZ Box - Insulated - 52W X 61L X 50H (Heated) - Drop Over.

Product Details

General

ASSE Classification Class I (Freeze Protection)
Description - Heater 120V single phase heater w/ thermostat & fan
Heated? Yes
Insulated? Yes
Material Fiberglass

Dimensions

Dimensions 60.88 in x 52.56 in x 51 in
Height 51 in
Length 60.88 in
Mounting Pad / Base Plate Dimensions 70 X 78
Weight 250 lb
Width 52.56 in

Electrical Ratings

Wattage - Heater (1) 1500 W

Certifications and Compliance

Industry Standard(s) ASSE 1060 Certified

Resources/Downloads

Videos

Hubbell Power Systems In Depth: Hot Box Overview (VI07070E0418)

Installation/Instruction Manual (IOM)