text.skipToContent text.skipToNavigation

Unheated, Insulated Enclosure, EZ Box, Access Door, Fiberglass

by HOT BOX 

Catalog ID: LN035045035

NCEZ3000 EZ Box - Insulated -35W X 45L X 35H (Unheated) - Drop Over - Access Door

Product Details

General

ASSE Classification Class II (Freeze Retardant)
Heated? No
Insulated? Yes
Material Fiberglass

Dimensions

Dimensions 43.75 in x 35.25 in x 35.06 in
Height 35.06 in
Length 43.75 in
Mounting Pad / Base Plate Dimensions 52 X 61
Weight 122 lb
Width 35.25 in

Certifications and Compliance

Industry Standard(s) ASSE 1060 Certified