text.skipToContent text.skipToNavigation

Unheated, Insulated Enclosure, EZ Box, Fiberglass

by HOT BOX 

Catalog ID: LE026070045

EZ3 EZ Box - Insulated -26W X 70L X 45H (Unheated) - Drop Over

Product Details

General

ASSE Classification Class II (Freeze Retardant)
Heated? No
Insulated? Yes
Material Fiberglass
UPC 662037204075

Dimensions

Dimensions 70 in x 27.19 in x 46.5 in
Height 46.5 in
Length 70 in
Mounting Pad / Base Plate Dimensions 44 X 86
Weight 183 lb
Width 27.19 in

Certifications and Compliance

Industry Standard(s) ASSE 1060 Certified

Resources/Downloads

Videos

Hubbell Power Systems In Depth: Hot Box Overview (VI07070E0418)

Installation/Instruction Manual (IOM)