text.skipToContent text.skipToNavigation

Unheated, Insulated Enclosure, EZ Box, Fiberglass

by HOT BOX 

Catalog ID: LE052061050

EZ5000 EZ Box - Insulated -52W X 61L X 50H (Unheated) - Drop Over

Product Details

General

ASSE Classification Class II (Freeze Retardant)
Heated? No
Insulated? Yes
Material Fiberglass

Dimensions

Dimensions 60.88 in x 52.56 in x 51 in
Height 51 in
Length 60.88 in
Mounting Pad / Base Plate Dimensions 70 X 78
Weight 238 lb
Width 52.56 in

Certifications and Compliance

Industry Standard(s) ASSE 1060 Certified

Resources/Downloads

Videos

Hubbell Power Systems In Depth: Hot Box Overview (VI07070E0418)

Installation/Instruction Manual (IOM)