text.skipToContent text.skipToNavigation

Heated, Insulated Enclosure, Poly EZ Box, Polyethylene

by HOT BOX 

Catalog ID: HP015039026G

HPEZ2 Poly EZ Box - Green - Insulated - 11W X 36L X 26.5H (Heated)

Product Details

General

Description - Heater 120V single phase self regulating heat trace tape (18ft long)
Heated? Yes
Material HDPE Plastic

Dimensions

Dimensions 39 in x 15 in x 26 in
Height 26 in
Length 39 in
Mounting Pad / Base Plate Dimensions 24 X 48
Weight 35 lb
Width 15 in

Electrical Ratings

Wattage - Heater (1) 90 W

Certifications and Compliance

Industry Standard(s) ASSE 1060 Certified

Resources/Downloads