text.skipToContent text.skipToNavigation

Unheated, Insulated Enclosure, Poly EZ box, Polyethylene

by HOT BOX 

Catalog ID: LP010026023T

PEZ1 Poly EZ Box - Beige - Insulated - 09W X 24L X 23H (Unheated)

Product Details

General

Heated? No
Material HDPE Plastic

Dimensions

Dimensions 26 in x 10 in x 23 in
Height 23 in
Length 26 in
Mounting Pad / Base Plate Dimensions 22 X 36
Weight 24 lb
Width 10 in

Certifications and Compliance

Industry Standard(s) ASSE 1060 Certified

Resources/Downloads