text.skipToContent text.skipToNavigation

Unheated, Insulated Enclosure, Poly EZ box, Polyethylene

By HOT BOX 

Collection Name: 

Catalog ID: LP015039026G

By HOT BOX
Collection Name: 
Catalog ID:  LP015039026G
PEZ2 Poly EZ Box - Green - Insulated - 11W X 36L X 26.5H (Unheated)

Die Index: 245

Add to List

More Options

Product Details

General

Application Crimping
Application - For Use On Use with MD6, MD7 Mechanical, Y500CTHS Hydraulic, PAT600 and PATMD Battery Actuated Crimpers
Crimp Force Capacity 6 ton
Die Index 245
Die Type W Die
EU RoHS Indicator Yes
Sub Brand W-DIE
Type Dies
UPC 781810440421
UPC 12 Digit 7818104404211

Dimensions

Dimensions 39 in x 15 in x 26 in
Height 26 in
Length 39 in
Mounting Pad / Base Plate Dimensions 24 X 48
Weight 35 lb
Width 15 in

Certifications and Compliance

Industry Standard(s) ASSE 1060 Certified
Standards - RoHS Compliance Status EX

Logistics

Minimum Pack Quantity 1
Package Contents Die set only

Resources and Downloads

Installation/Instruction Manual (IOM)

Videos

Hubbell Power Systems In Depth: Hot Box Overview (VI07070E0418)

Hubbell Power Systems In Depth: HDPE UV Resistance (VI07073E0918)

Hubbell Power Systems In Depth: PEZ New Construction (VI07069E0218)