text.skipToContent text.skipToNavigation

Heated, Insulated Enclosure, Rock, Hot Rok, Fiberglass

by HOT BOX 

Catalog ID: HR010026022S

GHR1 Hot Rok - Desert Rose - Insulated - 10W X 26L X 22H (Heated)

Product Details

General

ASSE Classification Class I (Freeze Protection)
Description - Heater 120V single phase self regulating heat trace tape (12ft long)
Heated? Yes
Insulated? Yes
Material Fiberglass

Dimensions

Dimensions 24 in x 10 in x 19.5 in
Height 19.5 in
Length 24 in
Mounting Pad / Base Plate Dimensions 22 X 36
Width 10 in

Electrical Ratings

Wattage - Heater (1) 60 W

Certifications and Compliance

Industry Standard(s) ASSE 1060 Certified

Resources/Downloads