text.skipToContent text.skipToNavigation

Heated, Insulated Enclosure, Rock, Hot Rok, Fiberglass

by HOT BOX 

Catalog ID: HR021067043N

GHR3 Hot Rok - Granite - Insulated -21W X 67L X 43H (Heated)

Product Details

General

ASSE Classification Class I (Freeze Protection)
Description - Heater 120V single phase self regulating heat trace tape (18ft long)
Heated? Yes
Insulated? Yes
Material Fiberglass

Dimensions

Dimensions 73 in x 21 in x 43 in
Height 43 in
Length 73 in
Mounting Pad / Base Plate Dimensions 33 X 85
Width 21 in

Electrical Ratings

Wattage - Heater (2) 90 W

Certifications and Compliance

Industry Standard(s) ASSE 1060 Certified

Resources/Downloads