text.skipToContent text.skipToNavigation

Heated, Insulated Enclosure, Rock, Poly Rok, Polyethylene

by HOT BOX 

Catalog ID: HQ010026022E

PHR1 PolyRok - Brown - Insulated - 10W X 26L X 22H (Heated).

Product Details

General

ASSE Classification Class I (Freeze Protection)
Description - Heater 120V single phase self regulating heat trace tape (12ft long)
Heated? Yes
Insulated? Yes
Material LDPE Plastic

Dimensions

Dimensions 26 in x 10 in x 22 in
Height 22 in
Length 26 in
Mounting Pad / Base Plate Dimensions 22 X 38
Weight 16 lb
Width 10 in

Electrical Ratings

Wattage - Heater (1) 60 W

Certifications and Compliance

Industry Standard(s) ASSE 1060 Certified

Resources/Downloads