text.skipToContent text.skipToNavigation

Heated, Insulated Enclosure, Rock, Poly Rok, Polyethylene

by HOT BOX 

Catalog ID: HQ012043027N

PHR2 PolyRok - Granite - Insulated -12W X 43L X 27H (Heated)

Product Details

General

ASSE Classification Class I (Freeze Protection)
Description - Heater 120V single phase self regulating heat trace tape (18ft long)
Heated? Yes
Insulated? Yes
Material LDPE Plastic

Dimensions

Dimensions 43 in x 12 in x 27 in
Height 27 in
Length 43 in
Mounting Pad / Base Plate Dimensions 24 X 55
Weight 23 lb
Width 12 in

Electrical Ratings

Wattage - Heater (1) 90 W

Certifications and Compliance

Industry Standard(s) ASSE 1060 Certified

Resources/Downloads