text.skipToContent text.skipToNavigation

Unheated, Insulated Enclosure, Rock, Hot Rok, Fiberglass

by HOT BOX 

Catalog ID: LR010026022E

GLR1 Hot Rok - Brown - Insulated - 10W X 26L X 22H (Unheated)

Product Details

General

ASSE Classification Class II (Freeze Retardant)
Heated? No
Insulated? Yes
Material Fiberglass

Dimensions

Dimensions 24 in x 10 in x 19.5 in
Height 19.5 in
Length 24 in
Mounting Pad / Base Plate Dimensions 22 X 36
Width 10 in

Certifications and Compliance

Industry Standard(s) ASSE 1060 Certified

Resources/Downloads