text.skipToContent text.skipToNavigation

Unheated, Insulated Enclosure, Rock, Hot Rok, Fiberglass

by HOT BOX 

Catalog ID: LR015040030N

GLR2 Hot Rok - Granite - Insulated - 15W X 40L X 30H (Unheated)

Product Details

General

ASSE Classification Class II (Freeze Retardant)
Heated? No
Insulated? Yes
Material Fiberglass

Dimensions

Dimensions 40 in x 15 in x 30 in
Height 30 in
Length 40 in
Mounting Pad / Base Plate Dimensions 27 X 52
Weight 99 lb
Width 15 in

Certifications and Compliance

Industry Standard(s) ASSE 1060 Certified

Resources/Downloads