text.skipToContent text.skipToNavigation

Unheated, Insulated Enclosure, Rock, Hot Rok, Fiberglass

by HOT BOX 

Catalog ID: LR021067043N

GLR3 Hot Rok - Granite - Insulated - 21W X 67L X 43H (Unheated)

Product Details

General

ASSE Classification Class II (Freeze Retardant)
Heated? No
Insulated? Yes
Material Fiberglass

Dimensions

Dimensions 73 in x 21 in x 43 in
Height 43 in
Length 73 in
Mounting Pad / Base Plate Dimensions 33 X 85
Width 21 in

Certifications and Compliance

Industry Standard(s) ASSE 1060 Certified

Resources/Downloads