text.skipToContent text.skipToNavigation

Unheated, Insulated Enclosure, Rock, Poly Rok, Polyethylene

by HOT BOX 

Catalog ID: LQ012043027N

PR2 PolyRok - Granite - Insulated - 12W X 43L X 27H (Unheated)

Product Details

General

ASSE Classification Class II (Freeze Retardant)
Heated? No
Insulated? Yes
Material LDPE Plastic
UPC 662037209995

Dimensions

Dimensions 43 in x 12 in x 27 in
Height 27 in
Length 43 in
Mounting Pad / Base Plate Dimensions 24 X 55
Weight 22 lb
Width 12 in

Certifications and Compliance

Industry Standard(s) ASSE 1060 Certified

Resources/Downloads