text.skipToContent text.skipToNavigation

Unheated, Uninsulated Enclosure, EZ Box, Access Door, Fiberglass

By HOT BOX 

Catalog ID: VN026070045

By HOT BOX
Catalog ID:  VN026070045
VGNCEZ3 Valve Guard - Uninsulated - 26W X 70L X 45H (Unheated)
Add to List

More Options

Product Details

General

ASSE Classification Class III (Non-Freeze Protection)
Heated? No
Insulated? No
Material Fiberglass

Dimensions

Dimensions 73 in x 30.19 in x 48 in
Height 48 in
Length 73 in
Mounting Pad / Base Plate Dimensions 44 X 86
Weight 150 lb
Width 30.19 in

Certifications and Compliance

Industry Standard(s) ASSE 1060 Certified

Resources and Downloads

Installation/Instruction Manual (IOM)

Videos

Hubbell Power Systems In Depth: Hot Box Overview (VI07070E0418)