text.skipToContent text.skipToNavigation

Ground Sleeve, Fiberglass

by Hubbell Power Systems 

Catalog ID: BG1524181015A00

Ground Sleeve, Fiberglass, Munsell Green (#7GY 3.29/1.5), Equipment Mounting Surface = 15"W x 24"D, Overall Height = 18"H, Throat Opening 10"W x 15"D, No equipment mounting Inserts/Holes

Product Details

General

Color Munsell Green #7GY 3.29/1.5
Insulated? No
Material Fiberglass
UPC 066203716938

Dimensions

Dimensions 35 in x 26 in x 18 in
Height 18 in
Length 35 in
Weight 43 lb
Width 26 in