text.skipToContent text.skipToNavigation

Ground Sleeve, Fiberglass

by Hubbell Power Systems 

Catalog ID: BG2367301858A00

Ground Sleeve, Fiberglass, Munsell Green (#7GY 3.29/1.5), Equipment Mounting Surface = 24.5"W x 68.5"D, Overall Height = 30"H, Throat Opening 17.125"W x 57.375"D, No equipment mounting Inserts/Holes

Product Details

General

Color Munsell Green #7GY 3.29/1.5
EU RoHS Indicator No
Insulated? No
Material Fiberglass
UPC 662037180362

Dimensions

Dimensions 83 in x 38.5 in x 30 in
Height 30 in
Length 83 in
Weight 140 lb
Width 38.5 in

Resources/Downloads