text.skipToContent text.skipToNavigation

Ground Sleeve, Fiberglass

by Hubbell Power Systems 

Catalog ID: BG2440361430A00

Ground Sleeve, Fiberglass, Munsell Green (#7GY 3.29/1.5), Equipment Mounting Surface = 24.5"W x 40.5"D, Overall Height = 36"H, Throat Opening 14.5"W x 30.5"D, No equipment mounting Inserts/Holes

Product Details

General

Color Munsell Green #7GY 3.29/1.5
Insulated? No
Material Fiberglass
UPC 662037180393

Dimensions

Height 36 in
Length 61 in
Weight 176 lb
Width 45 in

Resources/Downloads