text.skipToContent text.skipToNavigation

Ground Sleeve, Fiberglass

by Hubbell Power Systems 

Catalog ID: BG2534241726A00

Ground Sleeve, Fiberglass, Munsell Green (#7GY 3.29/1.5), Equipment Mounting Surface = 25"W x 34"D, Overall Height = 24"H, Throat Opening 17"W x 25.75"D, No equipment mounting Inserts/Holes

Product Details

General

Color Munsell Green #7GY 3.29/1.5
EU RoHS Indicator No
Insulated? No
Material Fiberglass
UPC 662037180454

Dimensions

Dimensions 47 in x 38 in x 24 in
Height 24 in
Length 47 in
Weight 70 lb
Width 38 in