text.skipToContent text.skipToNavigation

Ground Sleeve, Fiberglass

by Hubbell Power Systems 

Catalog ID: BG2852362044A00

Ground Sleeve, Fiberglass, Munsell Green (#7GY 3.29/1.5), Equipment Mounting Surface = 27.5"W x 51.5"D, Overall Height = 36"H, Throat Opening 19.75"W x 43.75"D, No equipment mounting Inserts/Holes

Product Details

General

Color Munsell Green #7GY 3.29/1.5
Insulated? No
Material Fiberglass
UPC 066203716992

Dimensions

Dimensions 67 in x 44 in x 36 in
Height 36 in
Length 67 in
Weight 126 lb
Width 44 in

Resources/Downloads