text.skipToContent text.skipToNavigation

Compression Pad, 3' x 3', Outrigger, Heavy Duty, Comcore™, Safety Orange

by Hubbell Power Systems 

Catalog ID: CP363602

Compression Pad, Comcore™ - Fiberglass Composite,  Heavy Duty outrigger pad, 36”W  36”D x 2”H, Lightweight, Safety Orange, Rubber Gasket surface (24” x 24”), Thru holes for bolting option

Product Details

General

Color Safety Orange
Insulated? No
Material FRP composite
UPC 066203719608

Dimensions

Height 2.13 in
Length 35.50 in
Weight 49 lb
Width 35.50 in