MY LISTS
HUBBELL POWER SYSTEMS
Image of PH66721842F4S Flat Pad, Polymer Concrete, 66"x72"x4"
* Representative image
Image of PH66721842F4S Flat Pad, Polymer Concrete, 66"x72"x4"
Buy America(n) Qualified

Flat Pad, Polymer Concrete, 66"x72"x4"

Brand: QUAZITE

Catalog ID: PH66721842F4S

Hubbell's equipment Flat Pads are designed to work with an array of pad-mounted distribution transformers, switchgear, communication enclosures, and metal-enclosed devices while featuring a variety of benefits

By utilizing an array of designs, materials and sizes, Hubbell has developed a comprehensive product offeringtailored to meet your needs. We can provide a pad-mounted equipment foundation or mounting solution forvirtually any piece of electrical equipment; from single and three-phase transformers, to sectionalizing cabinetsand switchgear.

  • Functioning as a foundation
  • Flat pads support equipment weight while being lightweight, non-conductive and remaining stable under freeze and thaw cycles.

Product details

General

Catalog Number

PH66721842F4S

EU RoHS Indicator

Contact Manufacturer

Insulated?

No

Material

Polymer Concrete

UPC

662037100612

Dimensions

Dimensions

72 in x 66 in x 4 in

Height

4 in

Length

72 in

Weight

454 lb

Width

66 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)