text.skipToContent text.skipToNavigation

PEDESTAL ADAPTER, HDPE

By Pencell 

Catalog ID: AN20AD

By Pencell
Catalog ID:  AN20AD
Secondary Pedestal Adapter
Add to List

More Options

Product Details

General

Insulated? No
Material HDPE Plastic

Dimensions

Dimensions 22.625 in x 14.5625 in x 14.375 in
Height 14.375 in
Length 22.625 in
Weight 5.32 lb
Width 14.5625 in