text.skipToContent text.skipToNavigation

PEDESTAL ASSY, AG101020, HDPE

By Pencell 

Catalog ID: AG101020HD

By Pencell
Catalog ID:  AG101020HD
Secondary Pedestal Assy, HDPE Plastic Base and Dome
Add to List

More Options

Product Details

General

Insulated? No
Material HDPE Plastic

Dimensions

Dimensions 30 in x 24 in x 29.8125 in
Height 29.8125 in
Length 30 in
Weight 26 lb
Width 24 in

Resources and Downloads