text.skipToContent text.skipToNavigation

PEDESTAL ASSY, AG14, HDPE

By Pencell 

Catalog ID: AG14HDXB000

By Pencell
Catalog ID:  AG14HDXB000
Secondary Pedestal Assy, HDPE Plastic Base and Dome, Penta Lock
Add to List

More Options

Product Details

General

Insulated? No
Material HDPE Plastic

Dimensions

Dimensions 23.5 in x 19 in x 30 in
Height 30 in
Length 23.5 in
Weight 20 lb
Width 19 in

Resources and Downloads