text.skipToContent text.skipToNavigation

PEDESTAL ASSY, AG18, HDPE

By Pencell 

Catalog ID: AG18HDXBL60

By Pencell
Catalog ID:  AG18HDXBL60
Secondary Pedestal Assy, HDPE Plastic, PenCell Green, Penta Lock, 600 MCM Connectors
Add to List

More Options

Product Details

General

Insulated? No
Material HDPE Plastic

Dimensions

Dimensions 30 in x 24 in x 30.5625 in
Height 30.5625 in
Length 30 in
Weight 30 lb
Width 24 in