text.skipToContent text.skipToNavigation

PEDESTAL ASSY, AN14, HDPE

By Pencell 

Catalog ID: AN14LDXBY30

By Pencell
Catalog ID:  AN14LDXBY30
Secondary Pedestal Assy, HDPE Plastic Base, Adapter, and Low Profile Dome, Penta Lock, 350 Lay in Connectors
Add to List

More Options

Product Details

General

Insulated? No
Material HDPE Plastic

Dimensions

Dimensions 26.625 in x 22.125 in x 35.6875 in
Height 35.6875 in
Length 26.625 in
Weight 27 lb
Width 22.125 in