text.skipToContent text.skipToNavigation

Heated, Insulated Enclosure, Designer Series, Fiberglass

by HOT BOX 

Catalog ID: HM054062056

HB10FEM Designer Series - Insulated - 54W X 62L X 56H (Heated).

Product Details

General

ASSE Classification Class I (Freeze Protection)
Description - Heater 120V single phase heater w/ thermostat & fan
Heated? Yes
Insulated? Yes
Material Fiberglass

Dimensions

Dimensions 63.5 in x 52.25 in x 54.88 in
Height 54.88 in
Length 63.5 in
Mounting Pad / Base Plate Dimensions 64 X 76
Weight 401 lb
Width 52.25 in

Electrical Ratings

Wattage - Heater (1) 1900 W

Certifications and Compliance

Industry Standard(s) ASSE 1060 Certified

Resources/Downloads