text.skipToContent text.skipToNavigation

Heated, Insulated Enclosure, Designer Series, Vented, Fiberglass

by HOT BOX 

Catalog ID: HM041041045AAV

HB4FEM Designer Series - Insulated - 41W X 41L X 45H (Heated) - Vented - Pump Guard.

Product Details

General

ASSE Classification Class I (Freeze Protection)
Description - Heater 120V single phase heater w/ thermostat & fan
Heated? Yes
Insulated? Yes
Material Fiberglass

Dimensions

Dimensions 41 in x 41 in x 44 in
Height 44 in
Length 41 in
Mounting Pad / Base Plate Dimensions 53 X 53
Weight 253 lb
Width 41 in

Electrical Ratings

Wattage - Heater (1) 1000 W

Certifications and Compliance

Industry Standard(s) ASSE 1060 Certified

Resources/Downloads

Installation/Instruction Manual (IOM)