text.skipToContent text.skipToNavigation

Heated, Insulated Enclosure, Designer Series, Vented, Fiberglass

by HOT BOX 

Catalog ID: HM047047049AAV

HB6FEM Designer Series - Insulated - 47W X 47L X 49H (Heated) - Vented - Pump Guard.

Product Details

General

ASSE Classification Class I (Freeze Protection)
Description - Heater 120V single phase heater w/ thermostat & fan
Heated? Yes
Insulated? Yes
Material Fiberglass

Dimensions

Dimensions 46.63 in x 47.38 in x 48 in
Height 48 in
Length 46.63 in
Mounting Pad / Base Plate Dimensions 59 X 59
Weight 299 lb
Width 47.38 in

Electrical Ratings

Wattage - Heater (1) 1500 W

Certifications and Compliance

Industry Standard(s) ASSE 1060 Certified

Resources/Downloads

Installation/Instruction Manual (IOM)