text.skipToContent text.skipToNavigation

Unheated, Insulated Enclosure, Designer Series, Fiberglass

by HOT BOX 

Catalog ID: LM041041045

LB4FEM Designer Series - Insulated - 41W X 41L X 45H (Unheated)

Product Details

General

ASSE Classification Class II (Freeze Retardant)
Heated? No
Insulated? Yes
Material Fiberglass

Dimensions

Dimensions 41 in x 41 in x 44 in
Height 44 in
Length 41 in
Mounting Pad / Base Plate Dimensions 53 X 53
Weight 241 lb
Width 41 in

Certifications and Compliance

Industry Standard(s) ASSE 1060 Certified

Resources/Downloads