text.skipToContent text.skipToNavigation

Unheated, Insulated Enclosure, Designer Series, Fiberglass

by HOT BOX 

Catalog ID: LM053053056

LB8FEM Designer Series - Insulated - 53W X 53L X 56H (Unheated)

Product Details

General

ASSE Classification Class II (Freeze Retardant)
Heated? No
Insulated? Yes
Material Fiberglass

Dimensions

Dimensions 52.25 in x 52.25 in x 54.88 in
Height 54.88 in
Length 52.25 in
Mounting Pad / Base Plate Dimensions 64 X 64
Weight 352 lb
Width 52.25 in

Certifications and Compliance

Industry Standard(s) ASSE 1060 Certified

Resources/Downloads