text.skipToContent text.skipToNavigation

Unheated, Insulated Enclosure, Designer Series, Vented, Fiberglass

by HOT BOX 

Catalog ID: LM054062056AAV

LB10FEM Designer Series - Insulated - 54W X 62L X 56H (Unheated) - Vented - Pump Guard

Product Details

General

ASSE Classification Class II (Freeze Retardant)
Insulated? Yes
Material Fiberglass

Dimensions

Dimensions 63.5 in x 52.25 in x 54.88 in
Height 54.88 in
Length 63.5 in
Mounting Pad / Base Plate Dimensions 64 X 76
Weight 389 lb
Width 52.25 in

Certifications and Compliance

Industry Standard(s) ASSE 1060 Certified

Resources/Downloads

Installation/Instruction Manual (IOM)