text.skipToContent text.skipToNavigation

Heated, Insulated Enclosure, Sectional, Hot Box, Aluminum

by HOT BOX 

Catalog ID: HA032102050

HB4NS Single Aluminum - Insulated - 32W X 102L X 50.5H (Heated).

Product Details

General

ASSE Classification Class I (Freeze Protection)
Description - Heater 120V single phase heater w/ thermostat & fan
Heated? Yes
Insulated? Yes
Material Aluminum 3003 Stucco embossed finish

Dimensions

Height 50.5 in
Length 102 in
Mounting Pad / Base Plate Dimensions 44 X 114
Weight 204 lb
Width 32 in

Electrical Ratings

Wattage - Heater (1) 1900 W

Certifications and Compliance

Industry Standard(s) ASSE 1060 Certified

Resources/Downloads