text.skipToContent text.skipToNavigation

Heated, Insulated Enclosure, Sectional, Hot Box, Aluminum

by HOT BOX 

Catalog ID: HA038080043

HB3FE-D Single Aluminum - Insulated - 38W X 80L X 43H (Heated).

Product Details

General

ASSE Classification Class I (Freeze Protection)
Description - Heater 120V single phase heater w/ thermostat & fan
Heated? Yes
Insulated? Yes
Material Aluminum 3003 Stucco embossed finish

Dimensions

Height 43 in
Length 80 in
Mounting Pad / Base Plate Dimensions 50 X 92
Weight 206 lb
Width 38 in

Electrical Ratings

Wattage - Heater (1) 1500 W

Certifications and Compliance

Industry Standard(s) ASSE 1060 Certified

Resources/Downloads