text.skipToContent text.skipToNavigation

Heated, Insulated Enclosure, Sectional, Hot Box, Aluminum

by HOT BOX 

Catalog ID: HA040085051

HB4FE-DT Single Aluminum - Insulated - 40W X 85L X 51H (Heated).

Product Details

General

ASSE Classification Class I (Freeze Protection)
Description - Heater 120V single phase heater w/ thermostat & fan
Heated? Yes
Insulated? Yes
Material Aluminum 3003 Stucco embossed finish

Dimensions

Height 51 in
Length 85 in
Mounting Pad / Base Plate Dimensions 52 X 97
Weight 234 lb
Width 40 in

Electrical Ratings

Wattage - Heater (1) 1900 W

Certifications and Compliance

Industry Standard(s) ASSE 1060 Certified

Resources/Downloads