text.skipToContent text.skipToNavigation

Heated, Insulated Enclosure, Sectional, Hot Box, Aluminum

by HOT BOX 

Catalog ID: HA045072052

HB8000AN Single Aluminum - Insulated - 45W X 72L X 52H (Heated).

Product Details

General

ASSE Classification Class I (Freeze Protection)
Description - Heater 120V single phase heater w/ thermostat & fan
Heated? Yes
Insulated? Yes
Material Aluminum 3003 Stucco embossed finish

Dimensions

Height 52 in
Length 72 in
Mounting Pad / Base Plate Dimensions 57 X 84
Weight 221 lb
Width 45 in

Electrical Ratings

Wattage - Heater (2) 1000 W

Certifications and Compliance

Industry Standard(s) ASSE 1060 Certified

Resources/Downloads